HUBBELL CANADA
Image of HW-WM2016A Back Panel Control Series 17X13 Aluminum

Back Panel Control Series 17X13 Aluminum

Brand: Wiegmann

Catalog ID: HW-WM2016A

Back Panel Control Series 17X13 Aluminum

Aluminum back panel for the Control Series line of enclosures.

Aluminum back panel for the Control Series line of enclosures.

General

Catalog Number

HW-WM2016A

Material

Aluminum

Series

Control

Type

Back Panel

UPC

786725858408

Dimensions

Height

17 in

Weight

2 lb

Width

13 in

Certifications And Compliance

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1