HUBBELL CANADA
netSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge
Image of NSOKPS netSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge
Image of NSOKPS netSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge
Image of NSOKPS netSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge
Image of NSOKPS netSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge

netSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge

Brand: Hubbell Premise Wiring

Catalog ID: NSOKPS

NetSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge

  • Power Kit
  • 15A 120V AC
  • Duplex Surge

Standard Product

General

Accessory Type

Power Kits

Application - For Use On

Audio Video

Catalog Number

NSOKPS

Item Type

Small Network Enclosure

Product Family

FPTV

Size

2-Gang;4-Gang

Type

Power Kits

UPC

883778500312

Dimensions

Size

2-Gang;4-Gang

Weight

1.05 lb

Width

5.5 in

Certifications And Compliance

Industry Standard(s)

UL and cUL Listed