Brand: Burndy
Catalog ID: NNTR36A29A
Application
Substation
Catalog Number
NNTR36A29A
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Type
Bolted Tees
UPC
781810003923
UPC 14 Digit GTIN
00781810003923
Dimension - B Length fraction
3-1/4 in
Dimension - Height fraction
2-5/8 in
Dimension - Height inch
2.56 in
Dimension - Height mm
65 mm
Dimension - Length BB inch
2.75 in
Dimension - Width inch
2.50 in
Dimension - Width mm
64 mm
Conductor - ACSR Str Run
336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Run Range
336.4 (18/1) Merlin kcmil-477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Tap
1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Tap Range
1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG
Conductor - AL Str Run
350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - AL Str Run Range
350 kcmil-600 kcmil
Conductor - AL Str Tap
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - AL Str Tap Range
1/0 AWG-250 kcmil
Conductor - Connection Combination
Cable to Cable
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
4