HUBBELL CANADA
Image of PC23W43 Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .30-.41", For Size 2 Devices, Galvanized

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .30-.41", For Size 2 Devices, Galvanized

Brand: Bryant

Catalog ID: PC23W43

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .30-.41", For Size 2 Devices, Galvanized

  • I-Grip
  • .30-.41"
  • For Size 2 Devices
  • Galvanized

Plastic Coated Mesh

General

Application

Light Duty

Catalog Number

PC23W43

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized, Plastic Coated

Material - Mounting Hardware

Mounts on Cord Grip

Series

Plug & Connectors

Style

For Bryant Devices

Type

Fitting

UPC

781786350151

Conductor Related

Cable Diameter Range

0.30 in-0.41 in

Cable Size

.30-.41" (.76-1.04)

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10