Brand: Raco
Catalog ID: 2001R
Facilitate your wiring and termination with this voluminous Hubbell®/Banana Box™. 1 Gang offers 18 cu. in. Angled screws holder holds and directs wood screws at a convenient angle to the stud making installation faster and easier. Ruler markings ensure accurate and consistent box placement at various depths reducing installation time. Drill points makes drilling for low voltage cables quick, easy and accurate. Offset moutning wings provide stable mounting of the box inlcuding double-drywall installations.
Application
Bracket Setback
0.5
Catalog Number
2001R
Color
Yellow
Fire Resistance
Yes
Material
Thermoplastic Resin
Number of Gang(s)
1-Gang
Type
UPC
805035000038
Wiring System
Actual Depth
2.81 in
Cubic Capacity
50.2425 cu.in
Depth
2.75 in
Height
6.3 in
Weight
0.208 lb
Width
2.9 in
Industry Standard(s)
CSA Certified
Carton Quantity
50
Pallet Quantity
1800