HUBBELL CANADA
Image of MBS6K Masonry Box, 2-1/2 In. Deep, 84 Cu. In., 6-Gang Masonry Box, 11-1/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (1-Pack), MBS6K
Image of MBS6K Masonry Box, 2-1/2 In. Deep, 84 Cu. In., 6-Gang Masonry Box, 11-1/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (1-Pack), MBS6K
play
3D View

Masonry Box, 2-1/2 In. Deep, 84 Cu. In., 6-Gang Masonry Box, 11-1/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (1-Pack), MBS6K

Brand: TradeSelect

Catalog ID: MBS6K

Masonry Box, 2-1/2 in. Deep, 84 Cu. In., 6-Gang Masonry Box, 11-1/16 in. Width, 3-3/4 Height, Raised ground screw, with Concentric, 1/2 & 3/4 in. KO (1-Pack)

Product details

General

Application

Masonry boxes are used for the flush installation of devices in masonry construction.

Bracket Type

No Bracket

Catalog Number

MBS6K

Color

Drawn or Welded

Welded

Gangable

No

Knockouts

28 x ½-3/4 in Comb ination

Knockouts - Bottom

12 x ½-3/4in Combination

Knockouts - End

12 x ½-3/4in Combination

Knockouts - Side

4 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

6-Gang

Plaster Ears

No

Type

Masonry Box, Box

UPC

626463002889

Wiring System

Conduit

Dimensions

Actual Depth

2.53 in

Raised Ground

Yes

Weight

2.13 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

1

Pallet Quantity

189

Resources and downloads

Media

3D AR Model