HUBBELL CANADA
Image of 1204MSBHV Steel Stud Device Box, 347V Box, Gangable, 2-1/2 In. Deep, 15.7 Cu. In., With Msb Metal Stud Bracket, 2-3/8 & 3-5/8 In. Stud Sizes, Raised Ground Screw, 1/2 In. Ko (25-Pack), 1204MSBHV
Image of 1204MSBHV Steel Stud Device Box, 347V Box, Gangable, 2-1/2 In. Deep, 15.7 Cu. In., With Msb Metal Stud Bracket, 2-3/8 & 3-5/8 In. Stud Sizes, Raised Ground Screw, 1/2 In. Ko (25-Pack), 1204MSBHV
play
3D View
Image of 1204MSBHV Steel Stud Device Box, 347V Box, Gangable, 2-1/2 In. Deep, 15.7 Cu. In., With Msb Metal Stud Bracket, 2-3/8 & 3-5/8 In. Stud Sizes, Raised Ground Screw, 1/2 In. Ko (25-Pack), 1204MSBHV

Steel Stud Device Box, 347V Box, Gangable, 2-1/2 In. Deep, 15.7 Cu. In., With Msb Metal Stud Bracket, 2-3/8 & 3-5/8 In. Stud Sizes, Raised Ground Screw, 1/2 In. Ko (25-Pack), 1204MSBHV

OR

Brand: TradeSelect

Catalog ID: 1204MSBHV

Steel Stud Device Box, 347V Box, Gangable, 2-1/2 in. Deep, 15.7 Cu. In., with MSB Metal Stud Bracket, 2-3/8 & 3-5/8 in. Stud Sizes, Raised ground screw, 1/2 in. KO (25-Pack)

All 347 Volt boxes have tapped holes with vertical spacing of 3.531" to accommodate 347 Volt switches, 1204 series boxes feature 2.25" spacing between gangs. Use tradeSELECT wallplates with HV suffixes, HV version of MBD and MBS series boxes feature 1.812" spacing between gangs. Use tradeSELECT wall plates with HVR suffixes

Product details

General

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction. 347 Volt boxes are used for the installation of 347 Volt switches for commercial and industrial lighting.

Bracket Setback

0.4375

Bracket Type

MSB, for Steel Stud

Catalog Number

1204MSBHV

Color

Drawn or Welded

Welded

Gangable

Yes

Knockouts

2 x 1/2 in

Knockouts - End

2 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Box

UPC

626463001349

Wiring System

Conduit

Dimensions

Actual Depth

2.5 in

Raised Ground

Yes

Weight

0.7 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

25

Pallet Quantity

1050

Resources and downloads

Media

3D AR Model