HUBBELL CANADA
Pin and Sleeve Devices, Switched, IEC 309, Receptacle, 30A 600V, 3-Pole 4-Wire Grounding, 3 Control Contacts, NEMA 4X/IP67, Watertight, Black
Image of HBLS430R5WC Pin and Sleeve Devices, Switched, IEC 309, Receptacle, 30A 600V, 3-Pole 4-Wire Grounding, 3 Control Contacts, NEMA 4X/IP67, Watertight, Black
Image of HBLS430R5WC Pin and Sleeve Devices, Switched, IEC 309, Receptacle, 30A 600V, 3-Pole 4-Wire Grounding, 3 Control Contacts, NEMA 4X/IP67, Watertight, Black
play
Advantage P&S with Auxiliary Contacts
play
Advantage Series Switch-Rated Pin and Sleeve with Auxiliary Contacts
+1

Pin and Sleeve Devices, Switched, IEC 309, Receptacle, 30A 600V, 3-Pole 4-Wire Grounding, 3 Control Contacts, NEMA 4X/IP67, Watertight, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLS430R5WC

Heavy Duty Products, Pin and Sleeve Devices, Switched, IEC 309, Receptacle, 30A 600V, 3-Pole 4-Wire Grounding, 3 Control Contacts, NEMA 4X/IP67, Watertight, Black

Advantage® Series Pin and Sleeve Switch-Rated - Hubbell Wiring Device-Kellems Advantage® Series Pin and Sleeve SwitchRated Devices are IEC 60309-2 compatible devices that are approved as a disconnecting means for motor and branch circuits. Compact design, this device is similar in size to standard IEC 60309-2 devices. Robust and durable housing, UV-stabilized, impact and corrosion-resistant PBT housing is designed to withstand harsh industrial environments. Stainless steel hardware provides superior corrosion resistance in wet and harsh environments Receptacles mount to standard Hubbell IEC Pin and Sleeve back boxes. The Advantage® Series has a UL witnessed IP69k and 4X,12 environmental rating, two power-indicating LEDs, continuous ground engagement, labelless laser markings and a compact and ergonomic design. Hubbell’s Pin and Sleeve connections have always been safe – that hasn’t changed. The Advantage® series simply has more… Advantages.

  • Mates with existing installed base of IEC 60309-2 pin and sleeve devices
  • Approved as a diconnecting means for motor circuits and branch circuits
  • UL Type 4X, 12 and IP69k environmental ratings
  • Impact and corrosion-resistant PBT that is color coded by voltage
  • Unswitched ground and power indicating LED lights

Control Contacts

General

Catalog Number

HBLS430R5WC

Color

Black

Ingress Protection

4X/IP69k

Insulation

Insulated Body

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1.
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Cord Grip Retention - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

Advantage® Series

Style

IP69k NEMA 4X

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Watertight Receptacle

UPC

783585679969

Dimensions

Display Size

Standard Sized Product

Weight

2.1 lb

Electrical Ratings

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating Description

600 VAC Max

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Certifications And Compliance

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1.
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Cord Grip Retention - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10