Brand: Killark
Catalog ID: CUP2ZN
Catalog Number
CUP2ZN
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
CUP Series
Type
Recessed Plug
UPC
783936016542
Hub Size
3/4"
Carton Quantity
10