HUBBELL CANADA
Reducing Bushing 0.75 In. To 0.50 In., RB0705
Image of RB0705 Reducing Bushing 0.75 In. To 0.50 In., RB0705
Image of RB0705 Reducing Bushing 0.75 In. To 0.50 In., RB0705

Reducing Bushing 0.75 In. To 0.50 In., RB0705

Brand: TradeSelect

Catalog ID: RB0705

REDUCING BUSHING 0.75IN TO 0.50IN

Trade size: 3/4"-1/2", Case Quantity: 100

General

Application

Use on threaded rigid/IMC conduit

Catalog Number

RB0705

Material

Steel

Type

Reducing bushing

UPC

626463033579

Certifications And Compliance

Industry Standard(s)

cULus Listed