HUBBELL CANADA
Image of RW2515 Reducing Washer 2.50 In. To 1.50 In., RW2515

Reducing Washer 2.50 In. To 1.50 In., RW2515

Brand: TradeSelect

Catalog ID: RW2515

REDUCING WASHER 2.50IN TO 1.50IN

Trade size: 2-1/2" x 1-1/2", Case Quantity: 50

General

Application

For use when raceway is smaller in trade size than the trade size of the knockout it is intended to enter

Catalog Number

RW2515

Material

Steel

Type

Reducing Washer

UPC

626463036549

Certifications And Compliance

Industry Standard(s)

CSA Certified