HUBBELL CANADA
Image of R2S075 Rigid Strap 2 Hole 0.75 In., R2S075
Image of R2S075 Rigid Strap 2 Hole 0.75 In., R2S075
Image of R2S075 Rigid Strap 2 Hole 0.75 In., R2S075

Rigid Strap 2 Hole 0.75 In., R2S075

Brand: TradeSelect

Catalog ID: R2S075

RIGID STRAP 2 HOLE 0.75 IN

Trade size: 3/4" (21), Carton Quantity: 100, Case Quantity: 1000

General

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

R2S075

Material

Steel

Type

Two Hole Strap

UPC

626463033166

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

100