Brand: Hubbell Wiring Device-Kellems
Catalog ID: CLAMPB
Standard Product
Application
Sensor Mounting
Catalog Number
CLAMPB
Color
Construction
Fabricated
Item Type
Bolt on Clamp
Material
Steel
UPC
783585711218
Weight
0.3 lb
Carton Quantity
10