HUBBELL CANADA
Image of SSLS1SRL Signal - Quick™ Solid State Limit Switch Side Rotary,Roller
Image of SSLS1SRL Signal - Quick™ Solid State Limit Switch Side Rotary,Roller
Discontinued

Signal - Quick™ Solid State Limit Switch Side Rotary,Roller

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SSLS1SRL

Signal-QuickTM Solid State Limit Switch, 12mm, Side Rotary Lever

  • 12mm
  • Side Rotary Lever

Side Rotating Lever

General

Application

Sensor Mounting

Catalog Number

SSLS1SRL

Color

Black

Construction

Fabricated

Item Type

Limit Switch

Material

Steel

UPC

783585711041

Dimensions

Display Size

Standard Sized Product

Weight

0.45 lb

Logistics

Carton Quantity

10