HUBBELL CANADA
Image of CF08 Signal-QuickTM Ceramic Face, 8mm, Ceramic
Image of CF08 Signal-QuickTM Ceramic Face, 8mm, Ceramic
Discontinued

Signal-QuickTM Ceramic Face, 8mm, Ceramic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CF08

Signal-Quick Ceramic Face, 8mm, Ceramic

  • 8mm
  • Ceramic

Standard Product

General

Application

Sensor Mounting

Catalog Number

CF08

Color

Construction

Molded

Item Type

Ceramic Face

Material

Ceramic

UPC

783585710921

Dimensions

Display Size

8MM

Weight

0.05 lb

Logistics

Carton Quantity

10