HUBBELL CANADA
Image of BCSM12 Signal-QuickTM Cushioned Sensor Mount,12mm,Block Style
Image of BCSM12 Signal-QuickTM Cushioned Sensor Mount,12mm,Block Style
Discontinued

Signal-QuickTM Cushioned Sensor Mount,12mm,Block Style

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BCSM12

Signal-QuickTM Cushioned Sensor Mount, 12mm, Block Style

  • Reduces spare sensor inventories
  • Reduces downtime and replacement expenses
  • Spring-loaded housing eliminates impact damage
  • Shielded and non-shielded end caps eliminate abrasion damage

Standard Product

General

Application

Sensor Mounting

Catalog Number

BCSM12

Color

Construction

Fabricated

Item Type

Block Cushion Sensor Mount

Material

Composite

Specifications

  • Housing - Anodized aluminum
  • Jam nuts - Zinc-plated brass

UPC

783585710273

Dimensions

Display Size

12MM

Weight

0.1 lb

Logistics

Carton Quantity

10