HUBBELL CANADA
Image of HBLRFFBO Single Pole, REPL BDY, Female Plug, OR, RFID
Image of HBLRFFBO Single Pole, REPL BDY, Female Plug, OR, RFID
Discontinued

Single Pole, REPL BDY, Female Plug, OR, RFID

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLRFFBO

SINGLEPOLE, REPL BDY, FEM PLG, OR, RFID.

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Industrial Duty, Imbedded RFID tags
  • Same electrical and environmental performance as standard
  • Series 16 Single Pole Devices
  • Industry best read strength allows for bulk scanning
  • Inter-Mateable with any Series 16 style device

General

Catalog Number

HBLRFFBO

Type

Connector

UPC

783585566962

Dimensions

Weight

0.25 lb

Electrical Ratings

Current / Amperage Rating

  • 300 A
  • 400 A

Voltage Rating

600 V

Conductor Related

Conductor Size

#6-4/0 AWG

Logistics

Carton Quantity

10