HUBBELL CANADA
Image of HBLRFMBY Single Pole, REPL BDY, Male Plug, YW, RFID
Image of HBLRFMBY Single Pole, REPL BDY, Male Plug, YW, RFID
Discontinued

Single Pole, REPL BDY, Male Plug, YW, RFID

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLRFMBY

SINGLEPOLE, REPL BDY, MALE PLG, YW, RFID.

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Industrial Duty, Imbedded RFID tags
  • Same electrical and environmental performance as standard Series 16 Single Pole Devices
  • Industry best read strength allows for bulk scanning

General

Catalog Number

HBLRFMBY

Type

Plugs

UPC

783585566894

Dimensions

Weight

0.25 lb

Electrical Ratings

Current / Amperage Rating

  • 300 A
  • 400 A

Voltage Rating

600 V

Conductor Related

Conductor Size

#6-4/0 AWG

Logistics

Carton Quantity

10