HUBBELL CANADA
Image of AS1I Slide Dimmer Plate Kit, 1000W, Ivory, AS1I
Image of AS1I Slide Dimmer Plate Kit, 1000W, Ivory, AS1I
Discontinued

Slide Dimmer Plate Kit, 1000W, Ivory, AS1I

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AS1I

Dimmer Replacement Part, Slide Dimmer Plate Kit, Ivory

  • Dimmer Replacement Part
  • Slide Dimmer Plate Kit
  • Ivory

General

Catalog Number

AS1I

Color

Item Type

Dimmer Replacement Part

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Product Family

Accessories

Specifications

  • Accessory Type - Replacement Trim Kit
  • Product Type - Dimmer Accessories

Style

For AS63 and AS103

Type

Small Plate Kit - Slide

UPC

783585224107

Dimensions

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Logistics

Carton Quantity

12