HUBBELL CANADA
Image of RSELV300PI Slide Dimmer Single Pole Switch Ivory 300 W, 120V AC
Image of RSELV300PI Slide Dimmer Single Pole Switch Ivory 300 W, 120V AC
Discontinued

Slide Dimmer Single Pole Switch Ivory 300 W, 120V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RSELV300PI

TradeSelect, Switches and Lighting Control, Dimmer, Pre-Set, Slider, Electronic Low Voltage, Single Pole , 300 Watts, 120V AC, Ivory

General

Catalog Number

RSELV300PI

EU RoHS Indicator

Specifications

  • Product Type - Slide Dimmers
  • Termination - Single Pole

UPC

883778116698

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

6