HUBBELL CANADA
Stainless Steel Circular Butting Twin U Die, Index 840
Image of UK840T Stainless Steel Circular Butting Twin U Die, Index 840
Image of UK840T Stainless Steel Circular Butting Twin U Die, Index 840

Stainless Steel Circular Butting Twin U Die, Index 840

Brand: Burndy

Catalog ID: UK840T

Butting U Die, Index 840.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index K840

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UK840T

Crimp Force Capacity

12 ton

Die Index

K840

Die Type

U Die

EU RoHS Indicator

Material

Stainless Steel

Product Type

12-Ton

Type

Dies

UPC

781810007648

UPC 14 Digit GTIN

00781810007648

Dimensions

Weight

0.39 lb

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only