HUBBELL CANADA
Straight Blade Devices,Flat to Round Cord Adapter,White,Single Pack
Image of 9700S Straight Blade Devices,Flat to Round Cord Adapter,White,Single Pack
Image of 9700S Straight Blade Devices,Flat to Round Cord Adapter,White,Single Pack
Discontinued

Straight Blade Devices,Flat to Round Cord Adapter,White,Single Pack

Brand: Bryant

Catalog ID: 9700S

Locking Devices, Accessories - Adapter Sleeves, Rubber adapter sleeve, strain relief for use with 2-pole 2-wire straight blade nylon plugs and connectors, NEMA 1-15, ML-2 and ML-3, White

  • Rubber adapter sleeve
  • strain relief for use with 2-pole 2-wire straight blade nylon plugs and connectors
  • NEMA 1-15
  • ML-2 and ML-3
  • White

Converts flat cable to round

General

Application

Triple Gripper Devices

Catalog Number

9700S

Color

Item Type

Adapter Sleeves

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Plugs and Connector Bodies

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)

UPC

781786677807

Dimensions

Weight

0.15 lb

Conductor Related

Number of Conductors

Jacketed UL Listed Cable Only

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)

Logistics

Carton Quantity

10