




Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1SPSL2IM
Standard Product; Cast Aluminum; Black Powder Paint Finish
Application
Catalog Number
S1SPSL2IM
Color
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Aluminum
Mounting Method
To Fitting in Floor
Number Of Outlets
(1) StyleLine Decorator Data Opening, (2) Hubbell Flush Keystone Openings, Recessed 1.5-Unit Hubbell iSTATION Opening
Product Family
SystemOne
Type
UPC
783585371771
Dimensions
5.36 in x 5.36 in x 2.31 in
Height
2.31 in
Length
5.36 in
Weight
0.4 lb
Width
5.36 in
EU RoHS Indicator
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
(1) StyleLine Decorator Data Opening, (2) Hubbell Flush Keystone Openings, Recessed 1.5-Unit Hubbell iSTATION Opening
Carton Quantity
5