


Brand: Hubbell Wiring Device-Kellems
Catalog ID: RRD15SW
Self Grounding
Application
Residential Receptacles
Catalog Number
RRD15SW
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Decorator Duplex
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
UPC
883778100178
Display Size
Standard Sized Product
Weight
0.12 lb
Amperage Rating
15 A
Connectivity
Push and Side Wire
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
1875 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM
Carton Quantity
10