HUBBELL CANADA
TradeSelect, Toggle,1P, Self Grounding, 15A 120V AC, Light Almond
Image of RS115SLA TradeSelect, Toggle,1P, Self Grounding, 15A 120V AC, Light Almond
Image of RS115SLA TradeSelect, Toggle,1P, Self Grounding, 15A 120V AC, Light Almond
play
Tradeselect Devices
Discontinued

TradeSelect, Toggle,1P, Self Grounding, 15A 120V AC, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS115SLA

TradeSelect, Switches and Lighting Controls, Toggle, Single Pole, Self Grounding, 15A 120V AC, Light Almond

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS115SLA

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778119347

Dimensions

Weight

0.1 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Operational

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Logistics

Carton Quantity

10