

Brand: Killark
Catalog ID: GUF-0
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
Catalog Number
GUF-0
Color
Silver
EU RoHS Indicator
Finish Type
Natural
Material
Sans aluminium ni cuivre (moins de 4/10 de 1 %)
Product Family
Fittings
Series
GUF Series
Type
UPC
783936270104
Dimensions
3.563 in x 6.25 in x 6.25 in
Gross Weight with Packaging
3.5
Height
6.25 in
Hub Size
4"
Length
3.563 in
Width
6.25 in
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514