HUBBELL CANADA
Image of WA50-T084 WA50-T084 Aluminum Track 7' Beige, For Loads up to 50 Lbs.
Image of WA50-T084 WA50-T084 Aluminum Track 7' Beige, For Loads up to 50 Lbs.
play
Tool Assist Pro for material handling and ergonomics

WA50-T084 Aluminum Track 7' Beige, For Loads up to 50 Lbs.

Brand: Gleason Reel

Catalog ID: WA50-T084

Collection name: ToolAssistPro™

Aluminum Track 7' Beige, For Loads up to 50 Lbs.

  • For loads up to 50 lbs. (22.5 kg)
  • All mounting hardware included with brackets
  • Brackets have black polyester finish with zinc plated steel hardware
ToolAssistPro-Logo

General

Catalog Number

WA50-T084

Load Capacity

50 lbs

Series

WA50 - Aluminum Rail Series

Type

Rail

UPC

783246011909

Force Related

Load Capacity

50 lbs