HUBBELL CANADA
Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 1) Duplex 1) Toggle, Brown
Image of NP18 Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 1) Duplex 1) Toggle, Brown
Image of NP18 Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 1) Duplex 1) Toggle, Brown
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 1) Duplex 1) Toggle, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NP18

Replaced by:

P18

Double Wallplate, One Duplex One Toggle

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP18

Color

Construction

Molded

Cutout

1) Toggle, 1) Duplex

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Toggle, Duplex
  • Plate Type - 2-Gang

Style

1-Toggle, 1-Duplex

Type

Combination

UPC

883778105173

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.06

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

25