HUBBELL CANADA
Wallplates, Nylon, 2-Gang, Strap Mounted Blank, Office White
Image of NP24OW Wallplates, Nylon, 2-Gang, Strap Mounted Blank, Office White
Image of NP24OW Wallplates, Nylon, 2-Gang, Strap Mounted Blank, Office White
Discontinued

Wallplates, Nylon, 2-Gang, Strap Mounted Blank, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NP24OW

Wallplates, Nylon, 2-Gang, Strap Mounted Blank, Office White

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP24OW

Color

Construction

Molded

Cutout

Strap Mount Blank

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Height - 4.63" (117.6)
  • Material - Nylon
  • Mounting Screw - Steel (painted slotted screw head)
  • Thickness - .06 in. (1.5)
  • Width - 4.69" (119.1)

Style

Strap Mount

Type

Blank

UPC

883778103346

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

25