HUBBELL CANADA
WEEB-CCR, WEEB Top Clamp Washer, .33" hole size, Rigid
Image of WEEB-CCR WEEB-CCR, WEEB Top Clamp Washer, .33" hole size, Rigid
Image of WEEB-CCR WEEB-CCR, WEEB Top Clamp Washer, .33" hole size, Rigid

WEEB-CCR, WEEB Top Clamp Washer, .33" hole size, Rigid

Brand: WILEY

Catalog ID: WEEB-CCR

WEEB® Washer Electrical Equipment Bond.

  • Made from corrosion resistant 304 stainless steel for outstanding durability and performance
  • Eliminates the need for surface preparation and oxide inhibitor
  • Detailed manual specifying proper hardware, torque, and mounting information is available upon request
  • UL467 Recognized for grounding and bonding equipment
  • Custom grounding and bonding solutions available upon request

General

Application

WEEB washers offer a simple, low cost method to bond any non-conductive coated surfaces together reducing time, labor costs and the amount of copper wiring. WEEB's patented teeth pierce through most non-conductive coatings and embed into the underlying metal creating a bonding connection between the mounting surface and coated metal component that it is installed on or between.

Catalog Number

WEEB-CCR

Item Type

4D

Material

304 Stainless Steel

UPC

781810537435

UPC 14 Digit GTIN

00781810537435

Dimensions

Dimension - Thread Size

-

Dimensions

1.59 in x 1.26 in x 0.213 in

Height

0.213 in

Length

1.59 in

Package Height

5.75 in

Package Length

12.7 in

Package Weight

6.87 lb

Package Width

8.6 in

Width

1.26 in

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

Y

Certification - UL Recognized

Y

Certified Listed

UL2703 Recognized

Industry Standard(s)

UL2703 Recognized

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

4000

Pallet Quantity

84000