HUBBELL CANADA
YA44L2TC38FX90, 750 kcmil G, H, 777 DLO, Cu, 2-Hole, 90 Deg
Image of YA44L2TC38FX90 YA44L2TC38FX90, 750 kcmil G, H, 777 DLO, Cu, 2-Hole, 90 Deg
Image of YA44L2TC38FX90 YA44L2TC38FX90, 750 kcmil G, H, 777 DLO, Cu, 2-Hole, 90 Deg
play

YA44L2TC38FX90, 750 kcmil G, H, 777 DLO, Cu, 2-Hole, 90 Deg

Brand: Burndy

Catalog ID: YA44L2TC38FX90

750 kcmil G,H,777 DLO Cu, 2-Hole, 3/8" Stud, 1" Spacing, Standard, 45 Degree Angle, Skive, Chamfer, Tin Plated, UL/CSA, 90°C, Yellow / L115 Index

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA44L2TC38FX90

Color Code

Yellow

Connector Type

STANDARD BARREL

Die Index

L115

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Straight

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810021378

UPC 14 Digit GTIN

00781810021378

Dimensions

Angle - Pad

90 °

Dimension - B Length inch

1.65 in

Dimension - Bolt Hole Size inch

3/8 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Height inch

3.29 in

Dimension - Height mm

83.6 mm

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

77 mm

Dimension - Length Overall inch

3.02 in

Dimension - N inch

0.50 in

Dimension - Outside Diameter inch

1.5 in

Dimension - Pad Width inch

2.19 in

Dimension - Strip Length inch

1-5/8 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8 in

Dimension - Thread Size

3/8

Dimension - Z (inch)

0.53 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

777 KCMIL

Conductor - Copper DLO Size Range

777 kcmil

Conductor - Copper Flex G Size

750 KCMIL

Conductor - Copper Flex G Size Range

750 kcmil

Conductor - Copper Flex H Size

750 KCMIL

Conductor - Copper Flex H Size Range

750 kcmil

Conductor - Copper Flex I Size

750 KCMIL

Conductor - Copper Flex I Size Range

750 kcmil

Conductor - Copper Flex K Size

750

Conductor - Copper Flex M Size

750

Conductor - Copper Solid Size

750 kcmil/FLEX

Conductor - Copper Str Size

750 KCMIL

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL

Conductor Type

FLEX

Wire Size

750 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10

Pallet Quantity

1800