

Brand: Burndy
Catalog ID: YDS301AT
Application
For All Aluminum Compressed And Compact Conductors
Catalog Number
YDS301AT
Connector Type
Splice
Die Index
321
Insulation
Y
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-AT
UPC
781810015902
UPC 14 Digit GTIN
00781810015902
Dimension - B Length fraction
4-22/25 in
Dimension - B Length inch
4.88 in
Dimension - L Length Overall mm
251 mm
Dimension - Length Overall inch
9.88 in
Dimension - Outside Diameter inch
1.06 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Cmpt Size
336.4
Conductor - ACSR Cmpt Size Range
336.4
Conductor - ACSR Str Size
336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole
Conductor - ACSR Str Size Range
336.4 (18/1) Merlin-336.4 (30/7) Oriole
Conductor - AL Str Size
336.4
Conductor - AL Str Size Range
336.4
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
30
Pallet Quantity
2700