HUBBELL CANADA
YHSQ10F25X03, Heat Shrink Female Quick Disconnect, #12-10 AWG
Image of YHSQ10F25X03 YHSQ10F25X03, Heat Shrink Female Quick Disconnect, #12-10 AWG
Image of YHSQ10F25X03 YHSQ10F25X03, Heat Shrink Female Quick Disconnect, #12-10 AWG
Discontinued

YHSQ10F25X03, Heat Shrink Female Quick Disconnect, #12-10 AWG

Brand: Burndy

Catalog ID: YHSQ10F25X03

Cu Heat Shrink Insul Female Quick Disconnect, 10-12 AWG, 1.42" L, 0.25" W, Serrated bbl, Tin plated, Yellow(Insul Color).

Features: Made From Pure Copper, Annealed For Maximum Strength, Color-Coded, Imprinted With Wire Size, Serrated Barrels Offer Maximum Wire Contact And Tensile Strength, Electro Tin Plated For Corrosion Resistance, Wire Strip Length 5/16 IN, Size: 0.22 IN Dimension B X 0.3 IN Width X 1.27 IN Overall Length, Conductor Strip Length: 5/16 IN

General

Application

For Use On Copper Conductor

Catalog Number

YHSQ10F25X03

Connector Type

Female Quick Disconnect

EU RoHS Indicator

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS

UPC

781810477120

UPC 14 Digit GTIN

00781810477120

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - B Length inch

0.22 in

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.27 in

Dimension - Pad Width inch

0.30 in

Dimension - Strip Length inch

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Female Quick Disconnect

Logistics

Carton Quantity

1200

Packaging Type

Bag