HUBBELL CANADA
Image of YPC40A32 YPC40A32, Figure 6-shaped Connector
Image of YPC40A32 YPC40A32, Figure 6-shaped Connector

YPC40A32, Figure 6-shaped Connector

Brand: Burndy

Catalog ID: YPC40A32

Figure 6 shape connector separates run and tap wires and minimizes galvanic corrosion of conductors,Run ACSR,5005:556.6 (18-1) - 795 (26-7).

  • Figure 6-Shaped Connector
  • Separates Run and Tap Wires

General

Catalog Number

YPC40A32

Die Index

T

Material

Aluminum

Plated

No

Plating Type

Unplated

Product Family

Utility Overhead & Underground Distribution>Compression Tap Connectors>YPC Figure 6

Product Type

Compression

Trade Name

CRIMPIT™

UPC

781810138656

UPC 14 Digit GTIN

00781810138656

Dimensions

Dimension - Height inch

3.74 in

Dimension - L Length Overall mm

127 mm

Dimension - Length Overall inch

5 in

Dimension - Width inch

1.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run Range

556.5 kcmil-795 kcmil

Conductor - ACSR Str Tap Range

2/0 AWG-397.5 kcmil

Conductor - AL Str Run

600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil

Conductor - AL Str Run Range

600 kcmil-800 kcmil

Conductor - AL Str Tap

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil

Conductor - AL Str Tap Range

2/0 AWG-400 kcmil

Conductor - Copper Str Run

600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Run Range

600 kcmil-800 kcmil

Conductor - Copper Str Tap

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil

Conductor - Copper Str Tap Range

2/0 AWG-400 kcmil

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap
  • ACSR C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Pallet Quantity

612