HUBBELL CANADA
YRB30U28, Compression Splice Reducer, Barrel A 300 kcmil, Barrel B 4/0 AWG, AL9CU
Image of YRB30U28 YRB30U28, Compression Splice Reducer, Barrel A 300 kcmil, Barrel B 4/0 AWG, AL9CU
Image of YRB30U28 YRB30U28, Compression Splice Reducer, Barrel A 300 kcmil, Barrel B 4/0 AWG, AL9CU

YRB30U28, Compression Splice Reducer, Barrel A 300 kcmil, Barrel B 4/0 AWG, AL9CU

Brand: Burndy

Catalog ID: YRB30U28

Splice reducer is rated to accommodate both alumium and copper wire, barrel is designed with an internal chamfer for smooth wire insertion, tin plated for corrosion resistance, prefilled PENETROX™ A13 oxide inhibitor, comes with color coded end caps, UL 486A-486B, CSA, rated up to 90°C and 35kV.

  • Aluminum splice reducers are dual rated to accommodate both copper and aluminum wire
  • Barrel features an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with crimp location bands
  • Factory pre-filled with PENETROX™ Type A13 oxide inhibitor
  • Color coded end caps are factory inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel

General

Application

Wire Reducing Splice

Catalog Number

YRB30U28

Color Code

Brown

Connector Type

DUAL RATED

Die Index

299

Feature - Barrel Style

Chamfered

Finish Type

Tin-Plated

Material

Aluminum

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice Reducer

Temperature Rating

194

Trade Name

HYREDUCER™

UPC

781810739556

UPC 14 Digit GTIN

00781810739556

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - B Length inch

1.73 in

Dimension - L Length Overall mm

107 mm

Dimension - Length Overall inch

4.21 in

Dimension - Outside Diameter inch

1.11 in

Dimension - Strip Length inch

1-13/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - AL Str Run

300 KCMIL

Conductor - AL Str Size A

350 AWG

Conductor - AL Str Size A Range

350 AWG

Conductor - AL Str Size B

4/0

Conductor - AL Str Size B Range

4/0

Conductor - AL Str Tap

4/0 AWG

Conductor - Copper Str Run

300 KCMIL

Conductor - Copper Str Size

350 AWG

Conductor - Copper Str Size B

4/0

Conductor - Copper Str Size B Range

4/0

Conductor - Copper Str Tap

4/0 AWG

Conductor - Material

ALUMINUM / COPPER

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

DUAL RATED

Logistics

Carton Quantity

25

Pallet Quantity

7400