HUBBELL CANADA
YS2CLBOX, Cu Compression Splice, Standard Barrel, 2 AWG
Image of YS2CLBOX YS2CLBOX, Cu Compression Splice, Standard Barrel, 2 AWG
Image of YS2CLBOX YS2CLBOX, Cu Compression Splice, Standard Barrel, 2 AWG

YS2CLBOX, Cu Compression Splice, Standard Barrel, 2 AWG

Brand: Burndy

Catalog ID: YS2CLBOX

2 AWG CU, Standard Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BROWN Color Code, 10 Die Index

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS2CLBOX

Color Code

Brown

Connector Type

STANDARD BARREL

Die Index

10

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YS-L, Standard Barrel

UPC

781810555255

UPC 14 Digit GTIN

00781810555255

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.88 in

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - Outside Diameter inch

0.42 in

Dimension - Strip Length inch

15/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

60 (37) Navy

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG

Conductor Type

CODE

Wire Size

#2 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Logistics

Carton Quantity

25