

Brand: Burndy
Catalog ID: YSHG3434
Application
For Direct Burial In Earth Or Concrete
Catalog Number
YSHG3434
Connector Type
H-Tap
Die Index
1104
Material
Copper
Physical Attribute - Number of Crimps Required
4
Plated
No
Plating Type
Unplated
Product Type
Compression
Sub Brand
CRIMPIT
Trade Name
HYGROUND®
Type
Taps
UPC
781810129692
UPC 14 Digit GTIN
00781810129692
Dimension - Height mm
0 mm
Dimension - Length Overall inch
2.44 in
Dimension - Width inch
2.43 in
Dimension - Width mm
62 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Run
250 kcmil;300 kcmil;350 kcmil;400 kcmil
Conductor - Copper Str Run Range
250 kcmil-400 kcmil
Conductor - Copper Str Tap
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil
Conductor - Copper Str Tap Range
4/0 AWG-400 kcmil
Conductor - Rebar Run
6
Conductor - Rebar Run Range
6
Conductor - Rod Run
3/4 in
Conductor - Rod Run Range
3/4 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL 467, Direct Burial
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
H-Tap
Physical Attribute - Number of Crimps Required
4
Carton Quantity
20
Pallet Quantity
2400