HUBBELL CANADA
1 Duplex Cover For Utility Box H2020BAR (25-Pack), H20C1BAR
Image of H20C1BAR 1 Duplex Cover For Utility Box H2020BAR (25-Pack), H20C1BAR
Image of H20C1BAR 1 Duplex Cover For Utility Box H2020BAR (25-Pack), H20C1BAR
Image of H20C1BAR 1 Duplex Cover For Utility Box H2020BAR (25-Pack), H20C1BAR

1 Duplex Cover For Utility Box H2020BAR (25-Pack), H20C1BAR

Marque: TradeSelect

No de catalogue: H20C1BAR

1 Duplex Cover For Utility Box H2020BAR (25-Pack)

Général

Application

Utility box covers are used to close a utility box. Covers may also be used as single-gang wall plates.

Catalog Number

H20C1BAR

Couleur

Gray

Matériau

Steel

Type

Cover

Type de support

No Bracket

UPC

805035055632

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Type de support

No Bracket

Logistique

Quantité dans l'emballage

25