HUBBELL CANADA
1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Image of BA2506 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Image of BA2506 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Discontinué

1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top

Marque: Hubbell Wiring Device-Kellems

No de catalogue: BA2506

Flush Concrete Floor Box Series, 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top

  • Flush Concrete Round Floorbox
  • Single Gang Cast Iron
  • 4.75" Minumim Depth of Pour
  • Fully-Adjustable

Fully Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Single Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

BA2506

Color

Aluminum Flange

Construction

Fabricated

EU RoHS Indicator

Knockouts

(4) 1 1/4"

Material

Cast Iron

Mounting Method

Cast Into Concrete

Series

Flush Round - B25 Series

Type

Round Cast Iron Box

UPC

783585545738

Dimensions

Dimensions

5 in x 4.66 in x 4.75 in

Height

4.75 in

Length

5 in

Width

4.66 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single

Configuration

Knockouts

(4) 1 1/4"

Mounting Method

Cast Into Concrete