HUBBELL CANADA
Image of 80735 111-TAS Series
Image of 80735 111-TAS Series

111-TAS Series

Marque: Ripley Tools

No de catalogue: 80735

Thumb-Adjustable Wire Stripper & Cutter. Ergonomic, insulated combination wire stripping & cutting tool with a patented full range adjustment mechanism.

  • Ergonomic, insulated combination wire stripping & cutting tool with a patented full range adjustment mechanism
  • Convenient cam & pivoting tool arm encapsulates pressure to adjust to wire sizes ranging from #22 AWG to #10 AWG (0.65 to 2.6 mm)
  • Equipped with soft, coated handle grips to reduce hand strain

General

Catalog Number

80735

Conductor Related

Wire Range

#22 AWG - #10 AWG (0.65 mm - 2.6 mm)