HUBBELL CANADA
2-Gang Device Box, 2-1/2 In. Deep, 27 Cu. In., With Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (20-Pack), H2304LLEU2BAR
Image of H2304LLEU2BAR 2-Gang Device Box, 2-1/2 In. Deep, 27 Cu. In., With Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (20-Pack), H2304LLEU2BAR
Image of H2304LLEU2BAR 2-Gang Device Box, 2-1/2 In. Deep, 27 Cu. In., With Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (20-Pack), H2304LLEU2BAR
Image of H2304LLEU2BAR 2-Gang Device Box, 2-1/2 In. Deep, 27 Cu. In., With Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (20-Pack), H2304LLEU2BAR
Image of H2304LLEU2BAR 2-Gang Device Box, 2-1/2 In. Deep, 27 Cu. In., With Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (20-Pack), H2304LLEU2BAR

2-Gang Device Box, 2-1/2 In. Deep, 27 Cu. In., With Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (20-Pack), H2304LLEU2BAR

Marque: TradeSelect

No de catalogue: H2304LLEU2BAR

2-Gang Device Box, 2-1/2 In. Deep, 27 Cu. In., With Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (20-Pack)

Général

Application

Multi-Gang device boxes are used to house wiring devices. H2304 series provide more cubic capacity and are ideal for larger appliances such as GFCI'S, dimmers and thermostats.

Catalog Number

H2304LLEU2BAR

Couleur

Gray

Matériau

Steel

Montage multiplex possible

No

Système de câblage

Non-Metallic Sheathed (NMD) 14-2 to 12-3/ Armoured Cable (AC) 14-2 to 10-3

Type

Switch Box, Box

Type de support

No Bracket

UPC

805035055762

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Montage multiplex possible

No

Type de support

No Bracket

Logistique

Quantité dans l'emballage

20