HUBBELL CANADA
Image of 2928RT Floor Mount Couplings - Coupling
*Image représentative
Image of 2928RT Floor Mount Couplings - Coupling
Image of 2928RT Floor Mount Couplings - Coupling
Image of 2928RT Floor Mount Couplings - Coupling

Floor Mount Couplings - Coupling

Marque: Raco

No de catalogue: 2928RT

2 in. EMT Raintight Compression Coupling

In wet locations, couple two ends of conduit with RACO® compression couplings. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.) For easy inspection, "Wet Location" is marked on all fittings.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Marked with "Wet Location" for easy inspection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2928RT

Conduit Type

EMT

Connector Type

Compression

Environmental Conditions

Wet Location

Fitting Type

Couplings

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169292891

Dimensions

Dimensions

2.961 in x 2.607 in x 2.78 in

Height

2.78 in

Length

2.961 in

Trade Size

2 in

Weight

0.662 lb

Width

2.607 in

Certifications And Compliance

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2200