HUBBELL CANADA
Image of 13381-003 25 Watt IEC/ATEX Speakers - 70V
Image of 13381-003 25 Watt IEC/ATEX Speakers - 70V

25 Watt IEC/ATEX Speakers - 70V

Marque: GAI-Tronics

No de catalogue: 13381-003

The speakers carry a global weather rating of IP66 together with Zone 1 approval to: IEC (International), ATEX (European Division), INMETRO (Brazile) and GOST-R. Easily identifiable in red these models are available as Exd, and (on request) Exde versions.

PAGA Loudspeaker

Général

Catalog Number

13381-003

Couleur

Red (RAL3000)

Caractéristiques électriques

Puissance en Watts

25 W

Certifications et conformité

Certification

  • IEC (international)
  • ATEX (European Union)
  • INMETRO (Brazil)
  • GOST-R

Conformité

IP66/67

Liée à l'opération

Plage de température d'entreposage

-50 °C to + 70 °C (-58 °F to + 158 °F)