HUBBELL CANADA
3-Gang Steel Stud Device Box, 2-1/2 In. Deep, 37.5 Cu. In., With Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (16-Pack), H2104MSBU3BAR
Image of H2104MSBU3BAR 3-Gang Steel Stud Device Box, 2-1/2 In. Deep, 37.5 Cu. In., With Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (16-Pack), H2104MSBU3BAR
Image of H2104MSBU3BAR 3-Gang Steel Stud Device Box, 2-1/2 In. Deep, 37.5 Cu. In., With Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (16-Pack), H2104MSBU3BAR

3-Gang Steel Stud Device Box, 2-1/2 In. Deep, 37.5 Cu. In., With Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (16-Pack), H2104MSBU3BAR

Marque: TradeSelect

No de catalogue: H2104MSBU3BAR

3-Gang Steel Stud Device Box, 2-1/2 In. Deep, 37.5 Cu. In., With Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (16-Pack)

Général

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction.

Catalog Number

H2104MSBU3BAR

Couleur

Gray

Matériau

Steel

Montage multiplex possible

No

Système de câblage

Non-Metallic Sheathed (NMD) 14-2 to 12-3/ Armoured Cable (AC) 14-2 to 10-3

Type

Switch Box, Box

Type de support

Steel Stud Bracket

UPC

805035055731

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Montage multiplex possible

No

Type de support

Steel Stud Bracket

Logistique

Quantité dans l'emballage

16