HUBBELL CANADA
Image of 80255 305 AN
Image of 80255 305 AN

305 AN

Marque: Ripley Tools

No de catalogue: 80255

Figure-8 Aerial Self-Supporting Duct Slitters. Messenger removal and jacket slitting tools.

  • Ideal messenger removal & jacket slitting tools for round, figure-8 aerial ducts
  • Tension-spring design closes tool to increase safety & prevent injury
  • Handles feature yellow, plastic-coated grips for greater leverage
  • Tool heads match messenger sizes
  • MJ & MW models have a locking latch to make slitting easier
  • Blades are replaceable

Général

Catalog Number

80255

Type de poignée

Cushioned Non-Slip Grips

Dimensions

Longueur

6.5 in

Longueur Métrique

165 mm

Poids

9 oz