HUBBELL CANADA
Image of US21-7005 350-400MCM THHN / XHHW Bushing
Image of US21-7005 350-400MCM THHN / XHHW Bushing
Image of US21-7005 350-400MCM THHN / XHHW Bushing
Image of US21-7005 350-400MCM THHN / XHHW Bushing
+5
Image of US21-7005 350-400MCM THHN / XHHW Bushing

350-400MCM THHN / XHHW Bushing

Marque: Ripley Tools

No de catalogue: US21-7005

Revolutionary bushings designed to end strip a range of wires with common conductor sizes. Variable bushings to end strip the insulation off #2 AWG – 750 MCM AWG THHN / XHHW wire.

  • Patent pending bushing design uses a spring-loaded ramp to accommodate various cable diameters in one size
  • 5 piece bushing kit end strips the insulation from #2-400MCM AWG THHN regardless of conductor material (aluminum or copper) or manufacturer
  • Now available– 8 pc bushing kit for #2-750 MCM AWG THHN / XHHW wire
  • Drill adaptable tool body available with integrated strip stop for controlled and repeatable 0.5” – 3” strip lengths
  • Patented quick change connect collar for efficient and fast change of bushings, even while wearing gloves
  • Color coded for easy size identification
  • Durable aluminum and reinforced polymer construction
  • Rugged and sharp precision cutting blade
  • Increases safety by eliminating the use of traditional knives, reducing the risk of cuts or lacerations
  • Contact Ripley for other sizes not listed. Bushings and tool also available individually

General

Catalog Number

US21-7005

Product Type

Fixed Bushing Tools