HUBBELL CANADA
4-11/16 In.Square Box, 1-1/2 In. Deep, 30 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (40-Pack), H72151KBAR
Image not found
Image not found

4-11/16 In.Square Box, 1-1/2 In. Deep, 30 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (40-Pack), H72151KBAR

Marque: TradeSelect

No de catalogue: H72151KBAR

4-11/16 In.Square Box, 1-1/2 In. Deep, 30 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (40-Pack)

Général

Application

Boxes are installed in ceiling or wall junctions or stove & dryer receptacles. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.

Catalog Number

H72151KBAR

Couleur

Gray

Matériau

Steel

Montage multiplex possible

No

Système de câblage

Conduit

Type

Square Box, Box

Type de support

No Bracket

UPC

805035056622

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Montage multiplex possible

No

Type de support

No Bracket

Logistique

Quantité dans l'emballage

40