HUBBELL CANADA
4-11/16 In.Square Cover, Blank (50-Pack), H72C1BAR
Image of H72C1BAR 4-11/16 In.Square Cover, Blank (50-Pack), H72C1BAR
Image of H72C1BAR 4-11/16 In.Square Cover, Blank (50-Pack), H72C1BAR
Image of H72C1BAR 4-11/16 In.Square Cover, Blank (50-Pack), H72C1BAR

4-11/16 In.Square Cover, Blank (50-Pack), H72C1BAR

Marque: TradeSelect

No de catalogue: H72C1BAR

4-11/16 In.Square Cover, Blank (50-Pack)

Général

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Catalog Number

H72C1BAR

Couleur

Gray

Matériau

Steel

Type

Flat Cover, Cover

Type de support

No Bracket

UPC

805035056097

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Type de support

No Bracket

Logistique

Quantité dans l'emballage

50