HUBBELL CANADA
4-11/16 In.Square Cover, Flat Cover, With 1/2 In.KO Opening (50-Pack), H72C6BAR
Image of H72C6BAR 4-11/16 In.Square Cover, Flat Cover, With 1/2 In.KO Opening (50-Pack), H72C6BAR
Image of H72C6BAR 4-11/16 In.Square Cover, Flat Cover, With 1/2 In.KO Opening (50-Pack), H72C6BAR
Image of H72C6BAR 4-11/16 In.Square Cover, Flat Cover, With 1/2 In.KO Opening (50-Pack), H72C6BAR

4-11/16 In.Square Cover, Flat Cover, With 1/2 In.KO Opening (50-Pack), H72C6BAR

Marque: TradeSelect

No de catalogue: H72C6BAR

4-11/16 In.Square Cover, Flat Cover, With 1/2 In.KO Opening (50-Pack)

Général

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Catalog Number

H72C6BAR

Couleur

Gray

Matériau

Steel

Type

Flat Cover, Cover

Type de support

No Bracket

UPC

805035056103

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Type de support

No Bracket

Logistique

Quantité dans l'emballage

50