HUBBELL CANADA
4 In.Square Cover, Raised 1-1/4 In., For One Device (25-Pack), H52C16BAR
Image not found
Image not found

4 In.Square Cover, Raised 1-1/4 In., For One Device (25-Pack), H52C16BAR

Marque: TradeSelect

No de catalogue: H52C16BAR

4 In.Square Cover, Raised 1-1/4 In., For One Device (25-Pack)

Général

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Catalog Number

H52C16BAR

Couleur

Gray

Matériau

Steel

Type

Mudring, Cover

Type de support

No Bracket

UPC

805035056301

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Type de support

No Bracket

Logistique

Quantité dans l'emballage

25